Aseptic Connectivity
Simplify Fluid Handling with Diverse Aseptic Connection and Disconnections
Take the mystery out of aseptic connection and disconnection between process systems with our industry-leading portfolio of options. From ready-to-use fluid transfer systems to standalone components and tools for aseptic connection and disconnection components, Sartorius has your ideal solution.
Transfer Sets and Tubing
Highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.
Aseptic Connection
Single-use device, composed of a female and male coupling body for a sterile connection in biopharmaceutical manufacturing.
BioWelder TC is a fully automated device for connecting thermoplastic tubing in a sterile welding operation.
Aseptic Disconnection
Fully automated device used for sterile disconnection designed to produce permanent and consistent leak-free seals on thermoplastic tubing.
Intuitive system for aseptic seal and disconnection on the widest range of tube materials and sizes. Simply cut the collar for aseptic disconnection.
Ideal for single-use transfer lines and bag assemblies, Clipster® may be pre-assembled or field installed for point-of-use disconnection.