Exclusive eShop Promotion on Liquid Handling Consumables and Instruments
Sartorius liquid handling instruments and consumables are known for their high quality and precision, making them an essential part of any laboratory set-up. Designed for the most demanding applications, they ensure accuracy and reliability in your lab work. Don't miss our exclusive eShop promotion!
- Benefit from an extraordinary 25% discount on all liquid handling consumables and 20% discount on all liquid handling instruments.
- Simply use the promo code 'epipette23' at the checkout in our eShop.
How It Works
- Visit our eShop and add your desired Liquid Handling consumables and/or instruments to your cart.
- Proceed to checkout and enter the promo code 'epipette23'.
Frequently Asked Questions
Yes, the promotion is available for customers globally.
Yes, the promo code 'epipette23' can be used multiple times until the end date of the promotion.
No, the offer cannot be combined with any other discounts or promotions.
Yes, the promo code can be applied to the purchase of the new Picus® 2 electronic pipette as it falls under the category of Liquid Handling instruments.
No, there are no restrictions on the number of items you can purchase using this promo code. However, the offer is subject to availability of the products.
Terms and Conditions
- This promotion is valid from the start date until 31st July 2024.
- The promo code 'epipette23' must be entered at checkout to avail the discount.
- This offer is valid globally.
- The offer is applicable only on Liquid Handling consumables and instruments.
- The offer cannot be combined with any other discounts or promotions.