Pipette Controllers

Pipette controllers are used to control aspiration and dispensing when using serological pipettes. The electronic motor allows quick and easy aspiration and controlled dispensing.

Shop Now

Quickly find Midi Plus Controller, 1-100 ml and add to cart today. 

Shop Now - Midi Plus Pipetting Controllers

Pipette Controller Features

Controlled aspiration and dispensing

With Midi Plus you are in control. Aspiration and dispensing speed can easily be controlled by using the adjustment wheel and fine-tuned by adjusting finger pressure on the operating buttons.​

Save bench space by using the fold-out stand

The integrated fold-out stand saves bench space and is convenient to use. While Midi Plus is resting on the stand, the glass or plastic pipette is kept off from the table surface helping to avoid contamination.

Compatible with wide range of pipettes and tips​

Midi Plus is compatible with commonly used glass or plastic pipettes in the 1 – 100 ml volume range. With adapters, sold separately, Midi Plus can also be used with 5ml and 10ml Optifit tips.

Explore Pipette Controller Portfolio

Midi Plus Pipette Controller

Midi Plus is a lightweight and easy-to-use pipette controller for serological pipettes. Midi Plus offers a cordless battery-operated option for pipette filling. It fits all commonly used 1-100 mL glass or plastic serological pipettes but can also be used with Sartorius 5mL and 10mL disposable tips (adapter sold separately).

Shop Now - Biohit Midi Plus Pipette Controller

icon-coach

Request a Demo, Quote or More Information

Get answers to any questions you have about Sartorius pipettes.

Contact a Pipette Expert

Frequently Asked Questions

Pipette controllers are used to control the liquid flow when using serological pipettes.

Pipette controllers do not measure the liquid. The accuracy and precision comes from serological pipettes (graduation on the side) and the user.

There is an electronic motor connected to a pump that creates a vacuum to aspirate liquid into the serological pipette.

Pipetting Resources

View All Pipetting Resources

Pipetting Resources

Product Guide

Pipetting Made Simple with the Ultimate Pipette Buyers Guide for 2024

Pipette selection, pipetting techniques and more - it's all right here in our buyers guide. This page is a one-stop shop for everything you need.

Read More
eBook

Pipetting & Dispensing Catalogue

Check the product details and order information from Sartorius Pipetting and Dispensing catalog.​

Download Catalogue
poster cover
Poster

Top 10 Tips To Avoid Contamination in Pipetting

Ten easy steps to avoid contamination when pipetting poster.​

Download Poster
Picus-2 Single Channel Pipette showing step 4 of maintenance

Services for Liquid Handling Products

Sartorius offers comprehensive calibration, maintenance, and repair services to ensure your pipette’s everyday performance.

Contact Our Service Experts

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information