Application Highlight: Pipette Check – Easy Calibration, Reliable Compliance
Last updated: March 2020
Overview
According to the International Organization for Standardizations’ Standard 8655-2 (DIN EN ISO 8655-2), volumetric measuring instruments like piston pipettes must be checked at a minimum of once per year. Shorter time intervals may be required, depending upon frequency of use, number of users, aggressive nature of pipetted liquids and acceptable maximum permissible errors established. To stay within compliance, these regular checks are mandatory.
Cubis® II MCA Balances with evaporation-limiting moisture trap and paired with the QApp pipette check offer a convenient solution to checking piston pipettes according to ISO 8655-2 regulations. Download this convenient application highlight to learn about how Sartorius can help to keep your pipettes safe and compliant.
- Document type: Application Highlight
- Page count: 4
- Read time: 8 minutes
Key Takeaways
- Cubis® II MCA balances with QApp software automate the pipette calibration, providing a user-friendly and efficient solution
- Ensure compliance with DIN EN ISO 8655 standards through regular pipette checks
- Automated data management and reporting features provide easy access to test results and facilitate quality control documentation
This Resource is Designed for:
- Lab Managers
- Lab Technicians
- Lab Assistants
- Lab Balance Users
- Pipette Users
Applications Supported:
- Cubis® II MCA Lab Balances
- Pipette Calibration
- ISO 8655-2 Regulations
- QApp Pipette Check
Frequently Asked Questions
The most common accuracy test performed on pipettes is weighing water.
Proper maintenance and calibration of a pipette is the only way to ensure result accuracy and equipment longevity. Using non-calibrated equipment means results are unreliable and cannot be replicated, which is not conducive to a laboratory research environment.