96-Channel Ultra High Throughput Octet® RH96

  • Analyze up to 96 samples simultaneously - Perform your quantitation or binding experiments with unmatched speed. Quantitate a full  96-well plate of IgGs in two minutes.
  • Perform a 32 x 32 epitope binning campaign in less than eight hours  - Use in-tandem, sandwich, or pre-mix assay formats to perform epitope binning. Analyze samples directly from supernatants or lysates. Complete a 32 x 32 epitope binning assay in less than eight hours.
  • Streamline workflows with automation – Automation-ready and robot-compatible for microplate and biosensor tray loading for extending walk-away times and reducing operator input.

From IgG titer to epitope binning, the Octet® RH96 instrument offers label-free molecular interaction analysts with state-of-the-art high throughput platforms that facilitate the rapid characterization and development of biologics drug molecules. 

Request an Octet® RH96 Demo 

Find Out How You Can Leverage the Power of Octet®️

Boost your research and commercialization goals by combining BLI and SPR at an attractive promotional price. 

Explore Promotion

Discover the Octet® RH16 & RH96 Systems

Features of the Octet® RH96

Simultaneously reads 8, 16, 32, 48 or 96 wells

The Octet® RH96 instrument read head provides design flexibility that allows users to analyze, 8, 16, 32, 48, or 96 samples at a time allowing for customized throughput up to 96 samples.

Full plate off-rate ranking in minutes, not hours

The Dip and Read assay format allows off-rate analysis of clones to be performed rapidly, even in crude samples using ready-to-use biosensors off the shelf.

96-well plate quantitation in as little as two minutes

IgG titer determination of a full 96-well plate can be completed in two minutes. In addition, sample plate compartment is compatible with 384-well plates allowing for greater sample throughput.

32 x 32 epitope binning in less than eight hours

With the Octet® RH96 system, epitope binning can be completed in record time, where a 32 x 32 antibody matrix can be analyzed in less than eight hours. A powerful dedicated epitope binning analysis software enables easy visualization and analysis of large data sets.

Microfluidics-free Dip and Read format reduces assay time and maintenance cost

The Octet® RH96 system utilizes Dip and Read technology where biosensors dip into samples housed in microplates. With no fluidics involved, Octet® systems have more uptime and lower operational costs

Request a Demo

Applications for the Octet® RH96

ELISA Conversion

ELISAs are known for having variability in results, susceptibility to human error, and slow times-to-results. High throughput Octet® systems are designed to overcome those limitations.  Convert your ELISA assay into an Octet® assay.

Read Application Note

Epitope Binning

The epitope binning process identifies and arranges antibody candidates that bind similar epitope regions to an antigen into bins. Octet® epitope binning assays rely on testing the sequential binding ability of two antibodies to an antigen. Assay speed, throughput, exceptional reproducibility, and dedicated software tools make Octet® platforms ideal for analyzing large antibody libraries. 

Read Application Note

protein contaminant diagram

Protein Contaminant Testing

Protein contaminants are a major hurdle to overcome during the production of biopharmaceuticals. The Octet® platform's rapid high throughput protein analysis combined with the anti-CHO HCP and Residual Protein A kits  provide biologics developers with a fast and easy-to-use assay for contaminant testing.

Download Technical Note

Have Questions?

Contact a Specialist

Educational Resources

A compendium for successful BLI and SPR assays
Application Guide

A Compendium for Successful BLI and SPR Assays

A comprehensive guide for designing and performing assays that accurately measure the binding kinetics of biomolecular interactions and analyte concen...

Access the Guide
Webinar

Integrating Octet® BLI into Early Antibody Discovery Workflows

Improve the overall drug discovery process to increase the success rate of preclinical candidates

Access Webinar
Application Guide

Ligand Binding Assays That Meet Compliance with Octet® BLI Systems

Octet® GxP packages support the GMP compliant implementation, including 21 CFR Part 11 software, validation packages, and biosensor validation support...

Access Guide
Label-Free Detection technologies, key considerations and applications cover
eBook

Label-Free Detection Technologies: Key Considerations and Applications

Technologies, Key Considerations, and Applications

Access the eBook
Webinar

Comparability Studies: Minimize Time, Maintain Quality

Developing Methods for Comparability Studies of Therapeutic Monoclonal Antibodies

Access Webinar
Application Note

Measure Pharmacokinetics of Monoclonal Antibodies

Scientists from Elanco® use Octet® BLI to rapidly design and establish a preclinical PK method for analyzing canine antibodies

Access Application Note

Product Resources

Octet® RH96 System Datasheet
Datasheet

Octet® RH96 System Datasheet

PDF | 2.0 MB
Octet®️ Systems Platform Brochure
Brochure

Octet® Systems - Superior Performance, Unrivaled Flexibility

PDF | 1.3 MB
selection guide
Flyer

Octet® BLI Biosensor Selection Guide

PDF | 404.8 KB
Octet® 384-Well Tilted-Bottom Microplate Datasheet
Datasheet

Octet® 384-Well Tilted-Bottom Microplate Datasheet

PDF | 848.2 KB
datasheet thumbnail
Datasheet

Octet CFR Software V12.X and Software Validation Package Datasheet

PDF | 197.7 KB
Datasheet: Octet Data Analysis HT Software Version 13
Datasheet

Datasheet: Octet® Software Version 13

PDF | 409.1 KB
datasheet thumbnail
Datasheet

Octet®️ BLI Discovery and Octet®️ Analysis Studio Software

PDF | 1.7 MB
Datasheet

Octet System Qualification Products and Services

PDF | 99.8 KB
Octet® AS Offline Biosensor Immobilization Station Datasheet
Datasheet

Octet® AS Offline Biosensor Immobilization Station

PDF | 183.1 KB
app note cover
Application Note

Enhancing Efficiency and Economics in Process Development and Manufacturing of Biotherapeutics

PDF | 372.5 KB
Octet RH16 with Lab Tech
Application Note

Converting ELISA Assay Into Octet® Quantitation Assay

PDF | 207.5 KB

Technology

Bio-Layer Interferometry (BLI) based on fiber optic biosensors

Sample volume

40–80 μL/well (384-well tilted bottom microplate) and 180–220 μL/well (96-well microplate), nondestructive testing, easily recovered

Data presentation

Sensorgrams displaying kinetic traces or concentration binding rates Epitope binning and cross-blocking matrices and trace overlays Tabulated kinetic or concentration data

Automation

Robot compatible microplate and biosensor tray loading

Orbital flow capacity

Static or 100–1500 rpm

Analysis temperature

Ambient + 4°C to 40°C, in 1°C increments

Association rate constant (ka)

101 to 107 M-1 s-1

Dissociation rate constant (kd)

10-6 to 10-1 s-1

Affinity constant (KD)

1 mM – 10 pM

Baseline noise (RMS)

<3 pm (8–16 biosensors); <8 pm (32–96 biosensors)

Baseline drift

< 0.1 nm/hour

Quantitation range

32–96 biosensors: 0.1–100 μg/mL of hIgG at 1000 rpm**; 1.0–700 μg/mL at 400 rpm 8–16 biosensors: 0.05–300 μg/mL of hIgG at 1000 rpm**; 0.5–2000 μg/mL at 400 rpm

Quantitation precision

CV <10%

Weight

200 lbs (90.7 kg)

Dimensions (H x W x D)

30.1 in x 31.5 in x 31.5 in (77 cm x 80 cm x 80 cm)

Sample type

Proteins, antibodies, peptides, serum containing media (up to 25%), DMSO containing buffers, virus-like particles, untreated cell culture supernatants and crude cell lysates

Sample plate

Standard, 96-well and 384-well, black, tilted bottom microplates

Molecular weight detection

>150 Da (8–16 biosensors), >5000 Da (32–96 biosensors)


Related Products

Octet RH16 ultra high throughput label free detection system

16-Channel High Throughput Octet System: Octet® RH16

Ideal for high-throughput applications that demand high sensitivity and low sample volume requirements

Explore Octet® RH16
Octet R8 label free detection system instrument

8-Channel System: Octet® R8

Unmatched flexibility and versatility in protein analysis

Explore Octet® R8
Octet R4 label free detection system

4-Channel System: Octet® R4

The perfect balance between cost and throughput with given leeway

Explore Octet® R4
The Octet® BLI is an easy-to use, real-time analytical tool that rapidly screens critical quality attributes.

2-Channel System: Octet® R2

Grows with your biomolecule characterization needs

Explore Octet® R2
Octet N1 label free detection system

Personal Assay Octet® N1 System

Affordably priced label-free analysis for individual researchers on any budget

Explore Octet® N1

Octet® AS

The Octet® AS enables simultaneous and uniform reagent loading onto all 96 biosensors in a biosensor tray.

Explore More

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More

Follow Octet® on LinkedIn

Get the Latest Updates, Trends and Developments on Label-free, Stress-Free Solutions for Drug Discovery, Biologics Development and Biomanufacturing.

Follow Us Now