Pipette Tips

In pipetting, results depend equally on your pipette and your choice of pipette tip. The best fitting pipette tips for Sartorius pipettes are Optifit standard pipette tips and Safetyspace® Filter Tips. They ensure the performance of Sartorius pipettes and repeatability of your results like no other tip can.

Shop Now

Quickly find Pipette Tips and filter by product attributes.

Shop for Pipette Tips Now

Pipette Tips Features

Tips to Achieve Results

Ensure reliability of results with perfect tip compatibility. Sartorius pipette tips are the perfect match for Sartorius pipettes. Sometimes bad compatibility can be seen by leaking but there is more than meets the eye when it comes to proper fit.

Purity

For the most demanding applications you need to choose pipette tips with high quality and purity standards. Sartorius pipette tips’ purity level meet the demands of even biopharmaceutical development.

Various packaging options​

Choose from sterilized single tray tips for clean rooms or from our practical refill options; there is a package for every lab.

Single Tray Tips

These pipette tips feature a color-code tray matching with pipettes and are DNase, RNase, human DNA and endotoxin free according to Pharmacopeia limits. Choose ready-to-use sterile pipette tips or fully autoclavable non-sterile tips.​

Refill Tips

The ecological refill tips are available in a convenient tower format or in purity certified refill package, which is also available as sterilized. You reduce your environmental impact when you replace your empty tray from these refill packages.

Bulk Tips

The revolutionary packaging design of Flexibulk helps reduce your lab space and environmental impact during transportation. These bulk pipette tips are purity certified and the lid can be reclosed. Filling empty racks is now easier than with the old bagged tips.

Feature Highlights

Single Tray

Refill Tower

Refill Package

Bulk

Standard Tips

 

 

 

 

Filtered Tips

 

Available Sterilized

 

 

DNase, RNase, human DNA, endotoxin free

 

 

Manufacturing the tips in our own production facility, selecting the best 100% virgin polypropylene raw material and controlling the manufacturing process from beginning to end allows us to maintain the highest quality and purity standards.​

The high quality of the products is upkept thanks to our quality management system follows not only ISO 9001 and ISO 14001, but also ISO 13485. The production also abides by the ISO 14644-1 standard, in order to fulfil ISO Class 8 cleanroom conditions for secured tip purity.​

An independent laboratory confirms the absence of DNase, RNase, human DNA and endotoxins. Lot-specific purity certificates can be downloaded from our website.

Flyer

Steps for Improving Pipetting Results

Discover the importance of regular calibration, proper equipment maintenance, pipetting techniques, and the benefits of electronic pipettes.

Download Flyer
Flyer

Low Retention Tips - The Great Expectations Versus the Reality

Discover the realities of low retention tips and make an informed choice for your pipetting needs.

Download Flyer
Infographic

8 Reasons to Use Both Sartorius Pipettes and Tips

Discover how to achieve maximum precision and reproducible pipetting results with both Sartorius pipettes and filter tips.

Download Infographic
Flyer

Sustainable Lab Essentials: Optifit and Safetyspace® Pipette Tips

Pipette tips are indispensable in labs. Discover Optifit and Safetyspace® pipette tips as sustainable lab essentials for your pipetting needs.

Download Flyer

Explore Pipette Tips Brands

Optifit | Standard tips

Sartorius Optifit tips are a high-quality choice for most pipetting tasks with their wide range of easy-to-use packaging, sterility and purity options. ​

The universal tip design makes them compatible with most other pipette brands.

Discover Optifit Tips

Safetyspace® | Filtered pipette tips

Safetyspace® Filter tips feature the unique safety space air gap, so your sample never touches the filter. They offer optimal protection for your work from cross contamination and enable you to use the full volume of the tip with any pipetting mode.​

Discover Filtered Pipette Tips

icon-coach

Request a Sample, Demo, Quote or More Information

Get answers to any questions you have about Sartorius pipettes.

Contact a Pipette Tips Expert

Frequently Asked Questions

Pipette tips are single-use laboratory consumables made from polypropylene and are also available with an aerosol barrier filter made of polyethylene.

Pipette tips can be used to measure liquid multiple times but once ejected from pipette they should not be reused. To achieve a leakage free seal with the pipette the tip material is slightly elastic. Reattaching the tips might result in reduced accuracy and precision.

Generally it is recommended that pipette tips should be changed between different liquids and samples but with specific liquid properties like when pipetting warm or cold liquids best results are achieved by changing the tip after each dispensing. To learn more about best pipetting practices read more about Sartorius Pipetting Academy trainings. See our Pipetting Academy offering at https://www.sartorius.com/en/knowledge/trainings/pipetting-academy

There are multiple types of pipette tips with specific functions: 
- standard tips are suitable for most applications, 
- filtered pipette tips are recommended when sample cross contamination prevention is critical or when handling dangerous liquids,
- extended length pipette tips are intended for reaching samples while avoiding inserting the pipette shaft inside tubes or bottles, 
- wide bore pipette tips are intended for gentle handling of samples like cells or DNA or when sample contains particulates.

You should use the pipette manufacturers recommended pipette tips to achieve best possible performance. The pipette tips should be picked directly with the pipette from a pipette tip rack by gently pressing and ejected after use directly into a waste container. Never cut, bend or otherwise manipulate the pipette tips as it can affect your pipetting results.

Never cut, bend or otherwise manipulate the pipette tips as it can affect your pipetting results.

Sartorius non-filtered pipette tips can be sterilized in tip trays by autoclaving at 121°C, 1 bar (252°F, 15 p.s.i.) for 20 minutes. You can also purchase ready-to-use sterilized pipette tips. Commercial sterilization is regularly done by irradiation or with ethylene oxide.

Disposable pipette tips are a cost efficient method for measuring reagents and samples. They are easy-to-use and effective in helping prevent contamination.

First determine whether you need sterile pipette tips. Consider the characteristics of the liquids you are working with. For aqueous liquids use standard tips. In applications where protecting samples from cross contamination is critical consider using filtered pipette tips. For viscous or otherwise challenging liquids, it is advisable to test that pipette and tip system for specific application.

Choose pipette tips that are recommended by the pipette manufacturer to achieve most reliable and repeatable results. Consider the needs of your pipetting application - What kind of packaging is most convenient for you: sterilized and filtered pipette tips come in single tray packages but in less critical application consider saving plastic and choose one of the refill options. Sartorius refill packages are tested for common contaminants where as refill towers save bench and storage space. Refill tips are an environmentally friendly solution that also help to reduce transportation emissions.

Here is a checklist you can go through to check your pipette and tip compatibility:
 - Choose Sartorius pipette tips with Sartorius pipettes (or manufacturer recommended pipette tips)
 - Clean your pipette's tip cone and check for dirt
 - Check that you are using the correct technique to attach the tip (pick the tip from a tip box, press the pipette down on to the tip, do not rock the tip onto the pipette, do not slam the pipette on to the tip, do not use your hand to twist the tip)
 - Check that there is a clear and visible sealing ring between the tip and the pipette
 - Perform a quick check if aspirated liquid is leaking
 - Do a performance check with your lab balance

If after cleaning and checking of your technique the tips are not compatible send your pipette for repair and maintenance.

Self-sealing filter tips block liquid flow in case of over-pipetting but also retain your sample. Sartorius Safetyspace® filter tips have the unique Safetyspace® gap which leaves plenty of space between the maximum volume of the tip and the filter in reverse pipetting, so you don't have to worry about over-pipetting.

Check the lot-specific certificate of analysis. Sartorius purity tested pipette tips are endotoxin free. Endotoxins are a class of pyrogens. The testing is carried out according to Ph.Eur. 2.6.14 Method D using a chromogenic kinetic method with a detection limit of <0.005 IU/ml (EU/ml). Please see below for additional information on endotoxin free testing.

Sartorius pipette tips are sterilized to SAL 10-6 (sterility assurance level) using electron beam (beta irradiation) in accordance with EN 552 and ISO 11137. 

The plastic resin used in manufacturing of pipette tips is tested according to USP661.1 chapter 88 - USP Biological Reactivity tests, In Vivo for a Class VI plastic and according to chapter 87 - Biological Reactivity Tests, in Vitro for polymeric materials.

The raw material also meets the requirements of Ph. Eur. 3.1.3 and 3.1.6.

Pipetting Resources

View All Pipetting Resources

Pipetting Resources

Product Guide

Pipetting Made Simple with the Ultimate Pipette Buyers Guide for 2024

Pipette selection, pipetting techniques and more - it's all right here in our buyers guide. This page is a one-stop shop for everything you need.

Read More
Application Note

The Role of Pipette Tips in Achieving the Best Pipetting Performance A...

Pipettes are carefully evaluated before choosing but tips are often selected based on price. Results show that tip selection is critical for repeatabi...

Read More
Brochure

High Quality Pipette Tips

Sartorius has an extensive pipette tip offering from high quality standard tips, extended length tips to wide bore tips and large volume filtered tips...

Read More

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information