Chromatography Membranes

Sartobind® Membrane Adsorbers – Trusted for More Than Two Decades in Commercial Processing

Sartobind® membranes transform chromatography steps into a highly productive process, from screening to production:

  • The high flow rates of these adsorptive membranes make them 150× faster than a traditional column
  • The capsule and cassette formats eliminate the need for packing hardware
  • The membrane can be sized to fit the impurity removal process based on capacity rather than flow rate
  • Single-use consumables eliminate the need for costly cleaning validation
  • Available in a variety of chemistries
icon-webcast

Webinar | Imagine Seamless Scale up to Rapid Cycling

Learn how chromatography membranes offer advantages over protein A resins.

Learn More
Ease of use

Capsules can be handled like a filter, and cassettes can be installed in less than 10 minutes

Scalability

From 96-well plates to 5 L capsules and modular cassettes, Sartobind® offers a linear scale-up to all process scales

Speed

High flow rates (5 – 20 MV/min) reduce processing time, a dramatic contrast to columns  with 0.5 CV/min or slower flow rates

Footprint reduction

The capsule and cassette formats eliminate the need for column packing, reducing the required facility space

Lower COGS

Single-use consumables eliminate need for cleaning validation, while the fit based on capacity vs. flow rate reduces buffer consumption

Sartobind Membranes for All Process Scenarios

Sartobind® membranes are available for both flowthrough and bind/elute applications. 


Sartobind® Rapid A

Sartobind® Q

Sartobind STIC® PA

Sartobind® S

Sartobind® Phenyl

Ligand 

Protein A

Quaternary ammonium 

Primary amine 

Sulfonic acid 

Phenyl 

Functionality

Affinity Chromatography

Strong AEX 

Salt-tolerant AEX 

Strong CEX 

Hydrophobic Interaction 

Bed height 

4 mm

4 and 8 mm for flowthrough and bind/elute 

4 mm for flowthrough only 

4 and 8 mm for flowthrough and bind/elute

8 mm for flowthrough and bind/elute 

Common uses 


mAb capture

Endotoxin/DNA/HCP removal 

Virus purification

Endotoxin/DNA/HCP/virus removal

HCP/Aggregate removal

Aggregate/HCP/lipid/dye/endotoxin removal 

Nucleic acid purification

Request a Quote

Request a Quote

Request a Quote

Request a Quote

Request a Quote

Learn More

Learn More

Learn More

Learn More

Learn More

Affinity Membranes

Sartobind® Rapid A

Goodbye column packing, hello Sartobind® Rapid A. Meet a unique scalable, highly productive membrane platform for mAb capture.   

Sartobind® Rapid A changes the game for mAb capture with a scalable, disposable and highly productive plug-and-play membrane. 

Explore Sartobind® Rapid A

PDA Virus Conference, June 26 - 27, Amsterdam, The Netherlands

Join us during the PDA Virus Conference 2024 to learn more about our technologies. We look forward to meeting you.

Register Now
icon-webcast
Want to Remove the mAb Capture Bottleneck?

See first-hand how Sartobind® Rapid A delivers a tenfold increase in productivity with Sartorius’ new chromatography membrane. Learn more about the product’s scalability, from PD to commercial, and how to remove the mAb capture bottleneck in this webinar.

Watch Now

Sartobind® IEX Membranes

High Speed IEX Capture/Polishing

Sartobind® IEX membranes enable rapid purification of various biomolecules.  Ready-to-use format minimizes set-up time and makes chromatography a simple and highly productive process step.


Sartobind® Q

Sartobind STIC® PA

Sartobind® S

Ligand

Quaternary ammonium

Primary amine

Sulfonic acid

IEX Type

Strong anion exchange

Salt-tolerant weak anion exchange

Strong cation exchange

Typical DBC at 10% breakthrough

BSA: 29 mg/mL

BSA: 50 mg/mL
DNA: 11 mg/mL

Lysozyme: 25 mg/mL

Short term pH stability

1-14

2-12

3-14

Request a Quote

Request a Quote

Request a Quote

Learn More

Learn More

Learn More

Sartobind® Q

Sartobind® Q

Sartobind® Q is highly flexible and used  in a wide variety of processes such as the removal of HCP, DNA, viruses, and endotoxins. It is also applied for virus and nucleic acid (DNA/RNA) purification.
As with all Sartobind® membranes, the large pore structure is particularly suited to large biomolecules.

Request a Quote

Sartobind® Q Mini

The new Sartobind® Q Mini provides 10|20 mL membrane volume, which allows bioprocess customers easier scale-up and is a perfect fit for the production of diagnostic products. Sartobind® Mini is directly scalable with the existing Sartobind® portfolio which ranges from process development (Nano) to commercial manufacturing (Jumbo and cassettes).

Learn More

Sartobind STIC® PA

Sartobind STIC® PA

Sartobind STIC® PA can operate at high conductivity and can remove DNA at up to 1.5 M NaCl.  DNA removal is possible even in the presence of phosphate buffers, which offers some unique processing opportunities.

Request a Quote

Sartobind STIC® PA Mini

The new Sartobind STIC® PA Mini provides 10 mL membrane volume, which allows bioprocess customers easier scale-up and is a perfect fit for the production of diagnostic products. Sartobind® Mini is directly scalable with the existing Sartobind® portfolio which ranges from process development (Nano) to commercial manufacturing (Jumbo and cassettes). 

Learn More

Sartobind® S

Sartobind® S

Sartobind® S membrane adsorber is approved for use in drug manufacturing to remove host cell proteins at high flow rates. As a cation exchanger, Sartobind® S displays aggregate removal capabilities and typically achieves at least ten-fold higher binding capacity for viruses and virus-like-particles (VLP).

Request a Quote

Sartobind® S Mini

The new Sartobind® S Mini provides 10|20 mL membrane volume, which allows bioprocess customers easier scale-up and is a perfect fit for the production of diagnostic products. Sartobind® Mini is directly scalable with the existing Sartobind® portfolio which ranges from process development (Nano) to commercial manufacturing (Jumbo and cassettes).

Learn More

Sartobind® Membranes in HIC

Sartobind® Phenyl – Easy Aggregate Removal

Sartobind® Phenyl is a hydrophobic interaction membrane with low ligand substitution. This allows for mild elution conditions for the purification of all biomolecules.

Sartobind® Phenyl membranes can be considered as a replacement to columns for polishing (flow-through) operations and a number of bind-and-elute applications, as they work at much higher flow rates, reduced complexity and without size exclusion effects when purifying large biomolecules.

The typical dynamic binding capacity (DBC) at 10 % breakthrough is:
•    9-13 mg/mL mAb
•    10 mg/mL BSA
•    23 mg/mL Lysozyme


Request a Quote

Sartobind® Phenyl Mini

The new Sartobind® Phenyl Mini provides 20 mL membrane volume, which allows bioprocess customers easier scale-up and is a perfect fit for the production of diagnostic products. Sartobind® Mini is directly scalable with the existing Sartobind portfolio which ranges from process development (Nano) to commercial manufacturing (Jumbo and cassettes). 

Learn More

Virus clearance validation services

Confidence® Virus Clearance Services: Quicker LRV Results

Validate the viral reduction performance of Virosart® HF with our Confidence® Services: Highly purified viruses and expert knowledge.

Learn More

Featured Assets

Application Note

Optimize and Intensify ADC Aggregate Removal

Are single-use membrane adsorbers a suitable alternative to resins for purifying ADCs? Read our application note to learn more. 

Download Application Note
Webinar

Sartobind® Membrane Chromatography for Virus Purification

The webinar will outline the use of Sartobind® membrane chromatography for the purification of virus-based biologics also linking to the current COVID...

Watch Webinar Online
Webinar

Ensuring High Virus Clearance Using AEX Membrane Adsorbers

Gain insight into best practices for optimization and sizing of AEX membrane adsorbers for purification processes.

Watch Webinar Online
Poster

Proof of Concept: From Batch to Intensified And Connected MAb Process

Learn how a batch process for mAb purification can be gradually transformed into an intensified process and then into a connected process.

Download Poster

Consult Our Experts

Consult Our Experts

icon-chromatography-resin

Chromatography Resins

Learn More
icon-capture-and-polish

Monolithic Chromatography

Learn More
icon-chromatography-analytical

Biomolecule Analysis Tools

Learn More
icon-shopping-cart
Ready to Buy?