Lab Essentials for Cell Line Development
Everyday lab essential products play a critical foundational role in the success of cell line development and are invaluable to lab technicians and scientists. Basic tasks like pipetting, filtration and purification of small volumes can be time-consuming and tedious. Sartorius´ lab essentials help streamline routine tasks and achieve more accurate results by:
- Increasing reproducibility of your results
- Avoiding contamination in your processes
- Increasing safety and reducing fatigue with ergonomic and easy-to-use product
Featured Products
Mycoplasma Detection Kits
Keep your cell lines contaminant-free and compliant with Microsart® Mycoplasma qPCR kits.
Our Microsart® qPCR kits offer a rapid method for early detection of mycoplasma contamination.
- Reliable results within three hours
- Ensure validated test results in compliance with international standards
- Eliminate contamination risks by using the only non-infectious CFU-standards
- Highest qPCR specificity with TaqMan® probes
Sartoclear Dynamics® Lab
Mammalian cell harvest in minutes. Quickly and easily harvest clarified supernatant containing your target molecule.
- Single-step filtration with high flow rates
- Efficient: only one filter needed
- Versatile with solutions for all cell densities in 15 – 1,000 mL volumes
- Sartolab® MultiStation: Hands-free filtration up to 6 samples in parallel
Vivaspin® and Vivaflow® Lab Ultrafiltration Devices
With a wide range of process volumes and a broad choice of membrane materials and molecular weight cut-offs, Vivaspin® and Vivaflow® serve as the perfect tools for every lab-scale protein, nucleic acid, nanoparticle or virus concentration step.
- Concentrate macromolecules from 100 µL – 5 L samples
- Broad range of MWCOs and membrane types
- Built-in dead stops prevent sample loss
- Plug and play solutions for high recovery rates
- Minimized risk of membrane blocking
Vivaspin® and Vivaflow® Ultrafiltration units offer optimal solutions for every lab-scale volume while minimizing the risk of sample loss and membrane blocking.
Sartolab® Multistation is a stand uniquely designed to hold 1 to 6 vacuum filtration units, allowing simultaneous filtration of up to 6 samples. Easily install your vacuum filtration units in the Multistation for quick and easy filtration without the need for installation of extra connectors and time-consuming stabilization of units.
The macroporous structure of Sartobind® membrane adsorbers offers unparalleled speeds of purification, by enabling shorter residence and cycle times. Available in a choice of formats, experience parallel purification in a centrifuge or truly equipment-free purification, like never before.
Avoid lengthy cultivation method with our Microsart® Mycoplasma qPCR detection kits. These kits are fast, highly specific, sensitive, and compliant with international regulations.
Eliminate contamination risks by using the only non-infectious CFU-standards.