Picus® 2 Electronic Pipette
Connected for the Future
Picus® 2 pipettes ensure reliable, repeatable pipetting results and feature an unbeatable ergonomic design that is kind to your hand. Picus® 2 is suited to all lab workers, from graduate students to experienced laboratory professionals. It is as intuitive to use as a mechanical pipette but offers more advanced options for experienced users.
By connecting Picus® 2 to your mobile device, you can use the Sartorius Pipetting mobile app to smoothly run sample preparation workflows and adjust the pipette setting automatically, taking your productivity to the next level. The app also lets you update the pipettes to the latest software.
Experience the Picus® 2 by using the 360-degree viewer tool below to further understand an in-depth overview of features and capabilities.
Picus® 2 Products
Picus® 2 Features
Why Choose Picus® 2 Electronic Pipette?
Picus® 2 electronic pipettes are equipped with Bluetooth connectivity, which allows users to connect to the Sartorius Pipetting mobile app, as well as integrate their pipettes to other existing systems. The Sartorius Pipetting mobile app is your handy companion for sample preparation workflows and pipette management. To stay up to date, use the Pipetting app to update your Picus® 2 pipettes with the latest features.
Achieve truly effortless pipetting thanks to the uniquely lightweight (only 100 grams, single-channel 1,000 µL) and streamlined design of Picus® 2. The conveniently located soft-touch operating button and electronic tip ejection reduce muscle strain for left- and right-handed users. Comfortable handle design and finger hook let the Picus® 2 pipette rest lightly in your hand.
Picus® 2 saves you time in the lab with a wide selection of pipetting modes and customizable programs for every need. Save frequently used modes with specified settings on your device for quick and easy access. Save valuable time and remove guesswork with intuitive volume setting and menu navigation using the unique adjustment wheel.
To enhance pipette compliance, you can rely on safety features like password protection and calibration reminders. The Picus® 2 can be programmed with service and calibration reminders, which among other important settings you can protect by using the password protection feature.
Cleaning pipettes is an essential part of good laboratory practices. Picus® 2 pipettes are easy to open and clean. Thanks to the high-quality materials, you can decontaminate the lower pipette components by autoclaving (excluding 1,200 µL multichannel models), with UV or disinfectants.
Sartorius Pipette Apps
Sartorius Pipetting App
The Sartorius Pipetting app is a vital companion for users of Picus® 2 pipettes, enhancing the efficiency of sample preparation and pipette management. This indispensable tool empowers users to upgrade their pipettes with the most current updates and features available.
Crafted for optimal user experience and practicality, the app delivers a clear, guided process for a variety of most common sample preparation procedures. It is designed to meet the needs of all laboratory professionals, from the seasoned scientist to the lab newcomer, by ensuring accurate and consistent results in pipetting. While the app provides comprehensive instructions compatible with any pipette, its integration with Picus® 2 pipettes facilitate direct transfer of pipetting steps, bypassing the need for pipette configuration by user.
Featuring a continuously expanding collection of predefined workflows, the app provides detailed, step-by-step guidance that streamlines repetitive pipetting tasks. In addition to its educational utility, the app also maintains log of all executed workflows, creating an invaluable record for its users.
Sartorius Pipetting Workflow Editor
The Sartorius Pipetting Workflow Editor, a browser application that expands the features you’ll find in the Sartorius Pipetting mobile application. In the browser application you can:
The ability to edit plate maps is crucial for flexibility in experimental design and for adjusting as needed during the sample preparation phase. To ensure that sample information is consistent and easily accessible throughout the experimental process you can export the workflow protocol for record keeping, as well as run logs of completed workflows.
- Customize and create new workflows to be used with Sartorius Pipetting mobile app. Any changes to workflows made in the browser application will appear on your mobile device.
- Adjust the plate map to fit different experimental protocols or assays that might require different layouts or sample distributions.
- Easily share a workflow with a colleague by export & import function.
- View and export workflow run logs.
The Full Solution (mobile + browser)
Sartorius Pipetting application ecosystem combines best of both worlds, optimized performance of native mobile application and versatility of browser-based web application. Use the browser application for planning and documentation, and mobile application for execution of workflows.
Picus® 2 Benefits
Achieve Reliable Results
The precise electronic pipetting system of Picus® 2 pipettes enable reproducible pipetting results for every user.
- The built-in plate tracker increases reliability in microwell plate dispensing.
- Repeated blowout function ensures recovering even the last drops of your sample.
- A calibration adjustment feature enables maximal accuracy, even with difficult liquids.
Guided Workflows
Picus® 2 pipettes are equipped with Bluetooth connectivity, enabling you to take your productivity to the next level. The Sartorius Pipetting app is your trusty companion for sample preparation workflows.
- The app provides step-by-step guidance for various pipetting protocols, and when used with Picus® 2 pipettes, it automatically adjusts the settings according to the protocol.
- To stay up to date, use the Pipetting app to update your Picus® 2 pipettes with the latest features.
- Thanks to open connectivity, you can integrate Picus® 2 pipettes to an existing system.
Sartorius Pipette Tips
Sartorius pipettes and tips are designed to be an optimally compatible system. To fully optimize the performance of the Picus® 2 pipette, we recommend selecting Sartorius pipette tips for your laboratory.
- The high-quality standard Optifit tips are the preferred choice for a wide range of laboratory applications and pipetting tasks.
- Safetyspace® Filter tips ensure contamination-free operation.
- The broad selection of tip packaging and purity options allows you to choose the product that best suits your laboratory settings.
- Ensure compliance with ISO 8655:2022 with manufacturer recommended tips
Electronic Pipette Sustainability Fact Sheet
Adopting life cycle thinking is key to enhancing sustainability and considering the environmental impacts from raw materials to end-of-life.
- Continuous refining of design processes and manufacturing methods
- Increase efficiency, reducing waste, and lowering energy consumption
- Consider of implications of shipping
- Optimize logistics to minimize carbon emissions
Ready to Trade-in?
Now is the time to trade in your old pipette and receive up to 40% off.
Watch the Picus® 2 in Action
Discover the Picus® 2 Pipette: Take Your Productivity to the Next Level
Picus® 2 is revolutionizing the way you set and execute workflows. The future of labwork is now!
How to Use Picus® 2 Electronic Pipette
Discover the Sartorius Pipetting App and learn:
- How to install the Pipetting App and create a Sartorius ID
- How to pair a Picus® 2 pipette with the Sartorius Pipetting App
- How to update the Picus® 2 firmware
- How to create a pipette set
- How to execute a workflow with the Sartorius Pipetting App and Picus® 2 pipettes
Streamline your lab experiments with the Sartorius Pipetting Workflow Editor!
This innovative tool makes creating, editing, and managing workflows for your Picus® 2 electronic pipettes effortless. In this short tutorial, we walk you through the basics and help you simplify your pipetting workflows.
Explore the Sartorius Pipetting Workflow Editor and learn
- An overview of the Sartorius Pipetting Workflow Editor, its features, and how to get started
- How to explore and modify pre-made workflows directly from the main page
- Steps to create new workflows, customized to fit your requirements
- Integration with the Sartorius Pipetting App
Picus® 2 workflow compared to manual pipetting
Does pipetting take too much of your time? Do you sometimes mess things up by pipetting the wrong volume or into the wrong well? Learn how the Picus® 2 electronic pipettes and the Sartorius Pipetting App can help you.
Watch Our Picus® 2 How-To Videos in Action
How to use Picus® 2 Electronic Pipette – Power On, Charge, and Power Off
Learn how to power on, charge, and power off the Picus® 2 electronic pipette.
How to use Picus® 2 Electronic Pipette – Tip Attachment and Ejection
Learn how to attach tips to Picus® 2 and how to eject them.
Picus® 2 Electronic Pipette – Pipetting Mode and Adjusting Volume and Speed
Learn how to use the Pipetting mode on Picus® 2 and how to adjust the pipetting volume and pipetting speeds.
How to Use Picus® 2 Electronic Pipette – Pipetting Mode With Repeating Blowout and Mixing
Learn how to pipette with Picus® 2 and how to combine the pipetting mode with Mixing and Blowout functions. Mixing can be programmed to start before and/or after dispensing your target volume. Repeated blowout function helps you to empty the tip, even with viscous liquids.
How to Use Picus® 2 Electronic Pipette – Multi-Dispensing Mode With Auto-Mode and Plate Tracker
Learn how to multi-dispense with Picus® 2 and how to combine it with Auto-mode for automatic dispensing and Plate Tracker for preventing mistakes when pipetting multi-well plates.
Frequently Asked Questions
Connectivity means Picus® 2 pipettes can receive commands / instructions from an external system and report back completed actions. This helps to speed up workflows, standardize protocols and documentation.
The mobile app can be used to manage the pipette and to guide the user through pipetting workflows. The mobile app is available through the Play and App stores.
The Sartorius Pipetting mobile app is perfect for running sample preparation protocols, it even automates changing pipette settings. In addition, you can update your Picus® 2 pipettes with it.
Yes. Without the app you get to enjoy all the basic pipetting functions of Picus® 2. The app offers guidance for pipetting protocols making them easier and more streamlined for the user.
- Pipette is packed in 100% recyclable cardboard
- 100% renewable electricity used in manufacturing
- Pipette is designed to be maintained, providing long usable lifetime
- Manufacturing complies with ISO 14001 environmental standard
- WEEE | ROHS compliant
The pipette battery typically lasts for a full working day and can be fully recharged in an hour. Picus® 2 pipettes can be charged with a single pipette charging stand, a four-pipette carousel stand, or with a USB cable, while the pipette is in use.
Picus® 2 pipette is capable of doing everything the previous pipettes can do, meaning there is no reason not to upgrade. The main reason to upgrade now, is to get the benefits of connectivity and the possibility to use all features of Sartorius Pipetting app. The Sartorius Pipetting mobile app is perfect for running sample preparation protocols, it even automates changing pipette settings. In addition, you can update your Picus® 2 pipettes with it.
Click hotkey and select the program with adjustment wheel. Slick softkey for Ok to load saved program.
All the advanced functions can be activated per mode. First select pipetting mode you want to use, and then use the softkey for ADV to select advanced mode to use in conjuction.
This might happen if after dispensing the tip is close to liquid. When dispensing, press and hold the operating button as long as the tip is inside vessel. Only release the operating button once the tip is far enough from liquid.
In many cases the battery will last full working day without charging. By using charging stands the battery will charge anytime the pipette is placed on a stand, virtually eliminating the possibility to run out of battery.
Picus® Nxt pipettes have three options for charging, USB AC adapter with cable, Charging stand for 1 pipette, or charging carousel for 4 pipettes. Stands are the most convenient way to charge the battery. USB cable can be used for charging while pipetting. Stands and USB adapter are available separately.