Live-Cell Imaging and Analysis System: Incucyte® S3
With the Incucyte® S3 Live-Cell Analysis System, take your research further with automatic acquisition and analysis of cells in a physiologically relevant environment. See more information in every sample and explore more applications - from cell health to complex functional assays - through utilization of up to two total fluorescence and HD phase imaging channels simultaneously.
Key Features
- Robust application suite
- Multi-user, multi-application support through remote network capability and unlimited user licenses
- Two-color Green|Red plus HD phase contrast imaging
- 4X, 10X, 20X objectives on an automated turret
- Support for three interchangeable vessel trays and over 700 vessels, compatible with flask, dishes, slides and microplates - up to six microplates in parallel.
Analyze even the most sensitive living cells around the clock for days, weeks or months. Never miss powerful insights again with the Incucyte® S3 Live-Cell Analysis System and associated reagents, consumables and software!
Explore the Incucyte® S3
 
Incucyte® S3 Features
See What Your Cells Are Doing and When They Do It with the Incucyte® S3
Key Features
Incucyte® S3 Applications
Experience faster discovery with the suite of live-cell applications from Incucyte®. Obtain real-time insight into morphological and phenotypic changes for pathway and mechanistic studies by observing time-dependent and cell-dependent treatment effects.
Begin your investigations from the moment cells are placed in culture. Whether you work rare or expensive cell types such as primary cells, stem-cell derived cultures, patient derived cells, or recombinant cell lines, you can quantitate and validate cell morphology and phenotype at all stages of cell maintenance and modification. Furthermore, the applications enable analysis of a wide range of phenotypic cell-based assays.
With the insights gained from Incucyte® assays, you can make informed decisions, quickly optimize workflows, and efficiently study complex live-cell assays to accelerate your next discovery.
Accelerate your next discovery with Incucyte’s suite of live-cell applications.
Cell Monitoring & Workflows
Imaging Vessels
The Incucyte® Live-Cell Analysis Systems are compatible with a wide range of culture vessels – currently over 700 and growing! From 6-well to 384-well microtiter plates to standard tissue culture flasks, the Incucyte® can support your live-cell imaging and analysis needs.  
   
S3 Specifications
| Category | Attributes | Description | 
|---|---|---|
| Optical System | Fluorescence Channels | 2 | 
| Optical Module | Green/Red (Standard) | |
| Label-Free HD Phase Imaging | ||
| Objectives | 4X, 10X, 20X (all included) | |
| Objective Automation | Automated turret | |
| Multi-User Support | Remote Network Capability | |
| Incubation | Incubator Size | >200 L required | 
| Incubation to 42°C | ||
| Software Module Compatibility | Incucyte® Cell-by-Cell  | |
| Capacity and Vesselware Compatibility | Interchangeable Trays | 3 | 
| Microplate Capacity | 6 | |
| Microplate Compatibility | 6, 12, 24, 48, 96, 384-well | |
| Flask Compatibility | T-25, T-50, T-75, T-100, T-175, T-225 | |
| Other Labware Compatibility | 35mm, 60mm, 100mm, 150mm dishes and chamber slides | |
| Computing and Storage | Operating System | 64-bit Windows 10 | 
| Controller Data Storage | 27.3 TB | |
| Expandable RAID Storage | Add an additional 32.7 TB of storage with Incustore | |
| Controller Memory | 64 GB | 
Related Products
Live Cell Imaging and Analysis Solutions
Incucyte® S3 Resources
Featured Resources
FAQ for Live-Cell Imaging and Analysis Instrument: Incucyte® S3
The fluorescent channels vary depending on the instrument. The Incucyte® S3 comes standard with two-color Green/Red fluorescence plus HD phase contrast imaging., but users have the option to separately purchase an Orange/NIR Optical Module for studies with sensitive cells that require imaging at longer wavelengths.
All Incucyte® models provide multi-user support with unlimited, free user licenses. Additionally, multiple assays can be run and imaged in different channels in parallel. However, only the Incucyte® SX5 and S3 support independent vessel scheduling for different image acquisition frequencies.
The Incucyte® itself is not an incubator, but rather sits within a standard tissue culture incubator so cells are maintained in a physiologically relevant environment. For the Incucyte® S3, an incubator larger than 200L is recommended.
The Incucyte® S3 is a great instrument for your company. Incucyte® S3 shares the same highest maximum throughput as the Incucyte® SX5 but supports only the phase channel as well as green and red fluorescence.
What to Expect from our Virtual Demo
Because we want to provide the best and most relevant support to your research, Sartorius experts are available to demonstrate the features and benefits of our live-cell imaging and analysis systems in a personalized manner.
- Initial consultation with your local support team to understand your interests
- Virtual demo at no cost to you!
- Total demo time would be 2-4 hours, depending on number of applications
See how the Incucyte® can support your research needs, from setting up an assay to analyzing and exporting your data.
 
 